IESNA:LM-63-2002
[TEST]P1175383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S850D830-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1794
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
952.3 943.5 924.1 898.2 869.1 835.9 801.2 764 724.4 683.9
641.9 600.7 556.2 511.7 465.7 419.6 373.5 326.6 283 251.4
228.8 208.6 188.4 169 151.2 135 118.8 104.3 89.7 76.8
63.9 51.7 40.4 29.9 18.6 8.9 0
952.3 953.2 936.2 911.1 883.6 852.9 819.8 782.6 744.6 705
663.7 620.9 577.2 532.8 487.5 442.2 397.8 352.5 306.4 265.2
235.3 212.6 192.4 171.4 152.8 135.8 119.6 104.3 89.7 78.4
67.9 56.6 43.7 32.3 21 12.1 0
952.3 945.9 934.6 915.2 891.7 865.8 837.5 806 772.9 737.3
698.5 661.3 620.1 582.1 539.2 499.6 458.4 416.3 376.7 334.7
294.3 254.7 219.9 194 174.6 156 139.1 122.9 105.1 88.9
73.6 59 45.3 33.1 22.6 12.9 0
952.3 946.7 941 931.3 916 897.4 877.2 851.3 821.4 790.7
757.5 724.4 689.6 654.8 618.5 581.3 544.1 507.7 470.5 432.5
396.1 362.2 326.6 291 255.5 219.1 182.7 149.6 121.3 97.8
77.6 60.6 46.1 33.1 21.8 11.3 0
952.3 947.5 948.3 942.6 931.3 920 904.6 884.4 861 835.9
808.4 780.1 749.4 717.9 685.6 652.4 617.7 583.7 548.1 514.2
481 444.6 407.5 370.3 329 287.8 245.8 205.3 162.5 126.9
92.2 61.4 44.5 30.7 18.6 8.9 0
